IESNA:LM-63-2002
[TEST]P1055169
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D950-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2603
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1720.8 1702.1 1694.9 1681.9 1664.7 1643.1 1614.3 1584.1 1549.6 1510.7
1464.7 1420.1 1369.7 1319.4 1266.1 1211.5 1155.3 1097.8 1038.8 975.5
916.5 853.2 789.9 728 664.7 600 535.2 467.6 401.4 336.7
269.1 210.1 153.9 102.2 53.2 17.3 0
1720.8 1730.9 1719.3 1699.2 1666.1 1620.1 1565.4 1509.3 1441.7 1376.9
1307.8 1237.3 1161.1 1083.4 1004.3 926.6 848.9 772.6 699.2 625.9
555.4 486.3 420.1 356.8 306.5 266.2 228.8 192.8 161.1 130.9
105 82 60.4 41.7 25.9 11.5 0
1720.8 1710.7 1689.1 1638.8 1566.8 1493.5 1408.6 1317.9 1218.6 1119.4
1015.8 916.5 820.1 730.9 648.9 571.2 492.1 437.4 397.1 358.3
319.4 287.8 257.5 228.8 204.3 181.3 158.3 138.1 119.4 100.7
82 66.2 51.8 37.4 23 11.5 0
1720.8 1710.7 1667.5 1592.7 1506.4 1402.8 1293.5 1174 1054.6 939.5
828.7 730.9 637.4 548.2 483.4 440.3 398.5 364 328 297.8
270.5 246 223 201.4 181.3 162.6 143.9 126.6 109.3 93.5
77.7 63.3 48.9 36 23 11.5 0
1720.8 1715 1673.3 1591.3 1492 1381.2 1258.9 1126.6 1000 882
769.7 670.5 574.1 500.7 456.1 415.8 379.8 346.7 313.7 284.9
260.4 237.4 215.8 195.7 175.5 156.8 139.6 123.7 106.5 90.6
76.3 61.9 47.5 34.5 21.6 10.1 0
